ZHCSE96F September 2015 – April 2021 LP5910
PRODUCTION DATA
The LP5910 contains internal current limit which reduces output current to a safe value if the output is overloaded or shorted. Depending upon the value of VIN, thermal limiting may also become active as the average power dissipated causes the die temperature to increase to the limit value (about 160°C). The hysteresis of the thermal shutdown circuitry can result in a cyclic behavior on the output as the die temperature heats and cools.