ZHCSE96F September 2015 – April 2021 LP5910
PRODUCTION DATA
For typical LP5910 applications, use the parameters listed in Table 8-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 1.3 V to 3.3 V |
Output voltage | 0.8 V to 2.3 V |
Output current | 300 mA |
Output capacitor range | 1 µF to 10 µF |