ZHCS227G June 2011 – April 2024 LP2951-Q1
PRODUCTION DATA
Make sure that traces on the input and outputs of the device are wide enough to handle the desired currents. For this device, the output trace must be larger in order to accommodate the larger available current.
Place input and output capacitors as close to the device as possible to take advantage of the high-frequency, noise-filtering properties.