ZHCS227G June 2011 – April 2024 LP2951-Q1
PRODUCTION DATA
This device can be placed in shutdown mode with a logic high at the SHUTDOWN pin. Return the logic level low to restore operation or tie SHUTDOWN to ground if the feature is not being used.