6.1 Absolute Maximum Ratings
Over the recommended operating junction temperature range of –40°C to +125°C (unless otherwise noted)(1)
PARAMETER |
MIN |
MAX |
UNIT |
Input voltages |
VIN to PGND |
–0.3 |
42 |
V |
EN/SYNC to AGND |
–5.5 |
42 |
FB to AGND |
–0.3 |
4.5 |
RT to AGND |
–0.3 |
4.5 |
AGND to PGND |
–0.3 |
0.3 |
Output voltages |
SW to PGND |
–1 |
VIN + 0.3 |
V |
SW to PGND less than 10-ns transients |
–5 |
42 |
BOOT to SW |
–0.3 |
5.5 |
VCC to AGND |
–0.3 |
4.5(2)
|
Junction temperature, TJ
|
–40 |
150 |
°C |
Storage temperature, Tstg
|
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) In shutdown mode, the VCC to AGND maximum value is 5.25 V.