ZHCSHR8 March 2018 LMR23615-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
HICCUP MODE | ||||||
NOC(1) | Number of cycles that LS current limit is tripped to enter hiccup mode | 64 | Cycles | |||
TOC | Hiccup retry delay time | 10 | ms | |||
SOFT START | ||||||
TSS | Internal soft-start time. The time of internal reference to increase from 0 V to 1 V | 6 | ms |