ZHCSHR8 March 2018 LMR23615-Q1
PRODUCTION DATA.
The EN pin provides electrical ON and OFF control for the LMR23615-Q1. When VEN is below 1 V (typical), the device is in shutdown mode. The LMR23615-Q1 also employs VIN and VCC UVLO protection. If VIN or VCC voltage is below their respective UVLO level, the regulator is turned off.