ZHCSHR8 March 2018 LMR23615-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY (VIN PIN) | ||||||
VIN | Operation input voltage | 4 | 36 | V | ||
VIN_UVLO | Undervoltage lockout thresholds | Rising threshold | 3.3 | 3.7 | 3.9 | V |
Falling threshold | 2.9 | 3.3 | 3.5 | |||
ISHDN | Shutdown supply current | VEN = 0 V, VIN = 12 V, TJ = –40°C to 125°C | 2 | 4 | μA | |
IQ | Operating quiescent current (non-switching) | VIN =12 V, VFB = 1.2 V, TJ = –40°C to 125°C | 75 | μA | ||
ENABLE (EN/SYNC PIN) | ||||||
VEN_H | Enable rising threshold voltage | 1.4 | 1.55 | 1.7 | V | |
VEN_HYS | Enable hysteresis voltage | 0.4 | V | |||
VWAKE | Wake-up threshold | 0.4 | V | |||
IEN | Input leakage current at EN pin | VIN = 4 V to 36 V, VEN= 2 V | 10 | 100 | nA | |
VIN = 4 V to 36 V, VEN= 36 V | 1 | μA | ||||
VOLTAGE REFERENCE (FB PIN) | ||||||
VREF | Reference voltage | VIN = 4 V to 36 V, TJ = 25°C | 0.985 | 1 | 1.015 | V |
VIN = 4 V to 36 V, TJ = –40°C to 125°C | 0.98 | 1 | 1.02 | |||
ILKG_FB | Input leakage current at FB pin | VFB= 1 V | 10 | nA | ||
INTERNAL LDO (VCC PIN) | ||||||
VCC | Internal LDO output voltage | 4.1 | V | |||
VCC_UVLO | VCC undervoltage lockout thresholds | Rising threshold | 2.8 | 3.2 | 3.6 | V |
Falling threshold | 2.4 | 2.8 | 3.2 | |||
CURRENT LIMIT | ||||||
IHS_LIMIT | Peak inductor current limit | 2.9 | 3.9 | 4.9 | A | |
ILS_LIMIT | Valley inductor current limit | 1.9 | 2.5 | 3.2 | A | |
IL_ZC | Zero cross current limit | –0.04 | A | |||
INTEGRATED MOSFETS | ||||||
RDS_ON_HS | High-side MOSFET ON-resistance | VIN = 12 V, IOUT = 1 A | 160 | mΩ | ||
RDS_ON_LS | Low-side MOSFET ON-resistance | VIN = 12 V, IOUT = 1 A | 95 | mΩ | ||
THERMAL SHUTDOWN | ||||||
TSHDN | Thermal shutdown threshold | 162 | 170 | 178 | °C | |
THYS | Hysteresis | 15 | °C |