ZHCSHR8 March 2018 LMR23615-Q1
PRODUCTION DATA.
VOUT = 5 V | IOUT = 1.5 A | fSW = 1600 kHz |
VIN = 12 V | VOUT = 5 V | IOUT = 1.5 A |
VIN = 12 V | VOUT = 5 V | |
IOUT = 0.2 A to 1.5 A, 100 mA / μs |
VOUT = 5 V | IOUT = 1 A to short |
VOUT = 5 V | IOUT = 0 mA | fSW = 1600 kHz |
VIN = 12 V | VOUT = 5 V | IOUT = 1.5 A |
VOUT = 5 V | IOUT = 1.5 A | |
VIN = 8 V to 36 V, 2 V / μs |
VOUT = 5 V | IOUT = short to 1 A |