ZHCSHR8 March 2018 LMR23615-Q1
PRODUCTION DATA.
The switching frequency can be adjusted by RT resistance from RT pin to ground. Use Equation 1 to calculate the required value of RT. The device can also be synchronized to an external clock for a desired frequency, please refer to EN/SYNC for more details.
For 1600 kHz frequency, the calculated RT is 24.5 kΩ, and standard value 24.3 kΩ is selected to set the frequency approximate to 1600 kHz.