ZHCSJE9I April 2004 – February 2019 LM2743
PRODUCTION DATA.
PART | PART NUMBER | TYPE | PACKAGE | DESCRIPTION | VENDOR |
---|---|---|---|---|---|
U1 | LM2743 | Synchronous Controller | TSSOP-14 | TI | |
Q1 | FDS6898A | Dual N-MOSFET | SOIC-8 | 20 V, 10 mΩ at 4.5 V, 16 nC | Fairchild |
D1 | MBR0520LTI | Schottky Diode | SOD-123 | ||
L1 | DO3316P-682 | Inductor | 6.8 µH, 4.4 Arms, 27 mΩ | Coilcraft | |
CIN1 | 16SP100M | Aluminum Electrolytic | 10mm x 6mm | 100 µF, 16 V, 2.89 Arms | Sanyo |
CO1 | 10SP56M | Aluminum Electrolytic | 6.3mm x 6mm | 56 µF, 10 V, 1.7 Arms | Sanyo |
CCC, CBOOT, CIN2, CO2 | VJ1206Y104KXXA | Capacitor | 1206 | 0.1 µF, 10% | Vishay |
CC3 | VJ0805Y182KXXA | Capacitor | 805 | 1800 pF, 10% | Vishay |
CSS | VJ0805A123KXAA | Capacitor | 805 | 12 nF, 10% | Vishay |
CC2 | VJ0805A821KXAA | Capacitor | 805 | 820 pF 10% | Vishay |
CC1 | VJ0805A330KXAA | Capacitor | 805 | 33 pF, 10% | Vishay |
RFB2 | CRCW08051002F | Resistor | 805 | 10.0 kΩ 1% | Vishay |
RFB1 | CRCW08053161F | Resistor | 805 | 3.16 kΩ 1% | Vishay |
RFADJ | CRCW08051103F | Resistor | 805 | 110 kΩ 1% | Vishay |
RC2 | CRCW08051301F | Resistor | 805 | 1.3 kΩ 1% | Vishay |
RCS | CRCW08052101F | Resistor | 805 | 2.1 kΩ 1% | Vishay |
RCC | CRCW080510R0F | Resistor | 805 | 10.0 Ω 1% | Vishay |
RC1 | CRCW08053322F | Resistor | 805 | 33.2 kΩ 1% | Vishay |
RPULL-UP | CRCW08051003J | Resistor | 805 | 100 kΩ 5% | Vishay |