ZHCSJE9I April 2004 – February 2019 LM2743
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VFB | FB Pin Voltage | VCC = 3 V to 6 V | 0.588 | 0.6 | 0.612 | V | |
VON | UVLO Thresholds | Rising
Falling |
2.76
2.42 |
V | |||
IQ_VCC | Operating VCC Current | VCC = 3.3 V, VSD = 3.3 V
Fsw = 600 kHz |
1 | 1.5 | 2.1 | mA | |
VCC = 5V, VSD = 3.3 V
Fsw = 600 kHz |
1 | 1.7 | 2.1 | ||||
Shutdown VCC Current | VCC = 3.3 V, VSD = 0 V | 110 | 185 | µA | |||
tPWGD1 | PWGD Pin Response Time | VFB Rising | 6 | µs | |||
tPWGD2 | PWGD Pin Response Time | VFB Falling | 6 | µs | |||
ISS-ON | SS Pin Source Current | VSS = 0 V | 7 | 10 | 14 | µA | |
ISS-OC | SS Pin Sink Current During Over Current | VSS = 2.5 V | 90 | µA | |||
ISEN-TH | ISEN Pin Source Current Trip Point | 25 | 40 | 55 | µA | ||
ERROR AMPLIFIER | |||||||
GBW | Error Amplifier Unity Gain Bandwidth | 9 | MHz | ||||
G | Error Amplifier DC Gain | 106 | dB | ||||
SR | Error Amplifier Slew Rate | 3.2 | V/µs | ||||
IEAO | EAO Pin Current Sourcing and Sinking Capability | VEAO = 1.5, FB = 0.55 V
VEAO = 1.5, FB = 0.65 V |
2.6
9.2 |
mA | |||
VEA | Error Amplifier Output Voltage | Minimum | 1 | V | |||
Maximum | 2 | V | |||||
GATE DRIVE | |||||||
IQ-BOOT | BOOT Pin Quiescent Current | VBOOT = 12 V, VSD = 0 | 18 | 90 | µA | ||
RHG_UP | High-Side MOSFET Driver Pull-Up ON resistance | VBOOT = 5 V at 350 mA Sourcing | 3 | Ω | |||
RHG_DN | High-Side MOSFET Driver Pull-Down ON resistance | HG = 5 V at 350 mA Sourcing | 2 | Ω | |||
RLG_UP | Low-Side MOSFET Driver Pull-Up ON resistance | VBOOT = 5 V at 350 mA Sourcing | 3 | Ω | |||
RLG_DN | Low-Side MOSFET Driver Pull-Down ON resistance | LG = 5 V at 350 mA Sourcing | 2 | Ω | |||
OSCILLATOR | |||||||
fSW | PWM Frequency | RFADJ = 702.1 kΩ | 50 | kHz | |||
RFADJ = 98.74 kΩ | 300 | ||||||
RFADJ = 45.74 kΩ | 475 | 600 | 725 | ||||
RFADJ = 24.91 kΩ | 1000 | ||||||
D | Max High-Side Duty Cycle | fSW = 300 kHz
fSW = 600 kHz fSW = 1 MHz |
80%
76% 73% |
||||
LOGIC INPUTS AND OUTPUTS | |||||||
V STBY-IH | Standby High Trip Point | VFB = 0.575 V, VBOOT = 3.3 V, VSD Rising | 1.1 | V | |||
V STBY-IL | Standby Low Trip Point | VFB = 0.575 V, VBOOT = 3.3 V, VSD Falling | 0.232 | V | |||
V SD-IH | SD Pin Logic High Trip Point | VSD Rising | 1.3 | V | |||
V SD-IL | SD Pin Logic Low Trip Point | VSD Falling | 0.8 | V | |||
VPWGD-TH-LO | PWGD Pin Trip Points | FB Falling | 0.408 | 0.434 | 0.457 | V | |
VPWGD-TH-HI | PWGD Pin Trip Points | FB Rising | 0.677 | 0.710 | 0.742 | V | |
VPWGD-HYS | PWGD Hysteresis | FB Falling | 60 | mV | |||
FB Rising | 90 |