ZHCSUH8B December   2017  – January 2024 FPC202

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Device Comparison Table
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
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Host-Side Control Interface
      2. 7.3.2  LED Control
        1. 7.3.2.1 Configurations with up to eight LEDs per port
      3. 7.3.3  Low-Speed Output Signal Control
      4. 7.3.4  Low-Speed Input Status and Interrupt Generation
      5. 7.3.5  Downstream (Port-Side) I2C Master
      6. 7.3.6  Data Pre-Fetch From Modules
      7. 7.3.7  Scheduled Write
      8. 7.3.8  Protocol Timeouts
      9. 7.3.9  General-Purpose Inputs/Outputs
      10. 7.3.10 Hot-Plug Support
    4. 7.4 Device Functional Modes
      1. 7.4.1 I2C Host-Side Control Interface
      2. 7.4.2 SPI Host-Side Control Interface
        1. 7.4.2.1 SPI Frame Structure
        2. 7.4.2.2 SPI Read Operation
        3. 7.4.2.3 SPI Write Operation
    5. 7.5 Programming
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 SFP/QSFP Port Management
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Sequencing
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Design Procedure

The design procedure for SFP/QSFP applications is as follows:

  1. Determine the total number of ports in the system, Nports, which require management through an FPC202 device. The minimum number of FPC202 devices required to support Nports is ceiling{Nports÷2}.
  2. Determine which host-side control interface will be used to manage all FPC202 devices and all ports: I2C or SPI.
  3. For I2C applications:
    1. Up to 14 FPC202 devices can share a single host-side I2C control bus. If more than 14 FPC202 devices are used, then more than one I2C control bus will be required.
    2. Care should be taken to make sure the I2C clock (SCL) and data (SDA) lines do not exceed the maximum bus capacitance defined in Section 6.5. The bus capacitance will consist of the pin capacitance from each device connected plus the trace capacitance.
    3. Make sure appropriate pull-up resistors are selected for the I2C clock (SCL) and data (SDA) lines.
  4. For SPI applications:
    1. When using SPI for host-side communications, technically there is no limit to the number of FPC202 devices which can exist on the SPI chain. However, the user should be aware that for SPI communication, skew is introduced between the SCK and MISO lines due to the propagation delay of the data through all of the devices and trace and then back to the host. It is up to the user to ensure that host's SPI timings are met after any skew due to propagation delay.
    2. Care should be taken to make sure the SPI clock (SCK) and data (MOSI and MISO) lines do not exceed the maximum bus capacitance defined in Section 6.5. The bus capacitance will consist of the pin capacitance from each device connected plus the trace capacitance.
  5. Route the low-speed inputs (P[1:0]_S*_IN_*), outputs (P[1:0]_S*_OUT_*), and I2C signals (P[1:0]_MOD_SCL / P[1:0]_MOD_SDA) from the FPC202 to the corresponding port or device, keeping all the signals for a given port grouped together. For example, if FPC202 port 1 is being used to control QSFP port 7, then all of QSFP port 7’s low-speed signals, LED signals, and I2C signals should connect to FPC202 pins P1_S*_IN_*, P1_S*_OUT_*, and P1_MOD_SCL/P1_MOD_SDA.
  6. Utilize the spare S*_IN_*, S*_OUT_*, and GPIO[3:0] signals to control miscellaneous functions on the board, like enabling and disabling a power switch.
  7. For applications requiring hot-plug between the FPC202 and the host controller, control the FPC202 enable signal (EN, pin 22) such that EN is de-asserted low until VDD2 and the host-side control interface (I2C or SPI) is fully connected and stable.