ZHCSUH8B December   2017  – January 2024 FPC202

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Device Comparison Table
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
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Host-Side Control Interface
      2. 7.3.2  LED Control
        1. 7.3.2.1 Configurations with up to eight LEDs per port
      3. 7.3.3  Low-Speed Output Signal Control
      4. 7.3.4  Low-Speed Input Status and Interrupt Generation
      5. 7.3.5  Downstream (Port-Side) I2C Master
      6. 7.3.6  Data Pre-Fetch From Modules
      7. 7.3.7  Scheduled Write
      8. 7.3.8  Protocol Timeouts
      9. 7.3.9  General-Purpose Inputs/Outputs
      10. 7.3.10 Hot-Plug Support
    4. 7.4 Device Functional Modes
      1. 7.4.1 I2C Host-Side Control Interface
      2. 7.4.2 SPI Host-Side Control Interface
        1. 7.4.2.1 SPI Frame Structure
        2. 7.4.2.2 SPI Read Operation
        3. 7.4.2.3 SPI Write Operation
    5. 7.5 Programming
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 SFP/QSFP Port Management
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Sequencing
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Data Pre-Fetch From Modules

The FPC202 can be configured to pre-fetch data from each downstream port’s module. The pre-fetched data is stored locally in the FPC202's memory, allowing any downstream read operations in the pre-fetch range to be directly read from the FPC202 rather than waiting for the FPC202 to read from the downstream device through I2C. The FPC202 can pre-fetch data from the ports on a one-time basis, a regular basis (periodic pre-fetch), or upon the occurrence of certain events (interrupt-driven pre-fetch).

For periodic pre-fetching, the period is configured in steps of 5 ms from 0 to 1.275 s, where 0 is a one-time pre-fetch. The pre-fetched range is determined by two settings, the pre-fetch length and the pre-fetch offset address. The FPC202 will pre-fetch beginning at the offset address for a length of bytes between 1 and 32. The target device address is set to either 0xA0 or 0xA2. Once configured, the start bit is set to begin periodic pre-fetching and the stop bit is set to stop pre-fetching. After a pre-fetch is completed, the gate bit is set to '0', and any attempted read operation in the pre-fetched range will return data from the FPC202's memory containing the last pre-fetched data. To modify the pre-fetched range or to stop the FPC202 from returning the data from memory, the gate bit must be reset to '1'. If the FPC202 receives a NACK during a pre-fetch attempt, the gate bit will automatically be reset. Each port has its own gate bit and separate memory and settings.

For interrupt-driven pre-fetch, the interrupt event can be configured for either the rising- or falling-edge of one of the IN_[A,B,C] input signals of a port. The pre-fetch range and target device address is configured similarly but independently of the periodic pre-fetch settings. Interrupt-driven pre-fetch also has a gate bit and memory independent of the periodic pre-fetch. Once an interrupt-driven pre-fetch occurs successfully, an interrupt is triggered on the HOST_INT_N pin and the aggregated interrupt flag for that port will be set. For the interrupt to be cleared and for another interrupt pre-fetch to occur, it must be re-armed with a register write. If the pre-fetch attempt is NACK'd, the gate bit will not be set, the interrupt will not be generated, and the interrupt-driven pre-fetch does not need to be re-armed. Note that the pre-fetched data from the interrupt-driven pre-fetch has precedence over the data from a periodic pre-fetch if they have overlapping pre-fetch ranges. The FPC202 will return data from the interrupt-driven pre-fetch even if the periodic pre-fetch data is more recent. When an interrupt-driven pre-fetch occurs, it is recommended that it is dealt with immediately by reading the pre-fetched data and re-arming it.

Request access to the FPC202 Programmer's Guide (SNLU229) here for more details on how to configure data pre-fetch.