ZHCSAV5F April 2013 – May 2019 DLPC350
PRODUCTION DATA.
PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
ƒclock | Clock frequency, OCLKC(1) | N/A | OCLKC | 0.7759 | 48 | MHz |
tc | Cycle time, OCLKC(2) | N/A | OCLKC | 20.83 | 1288.80 | ns |
tw(L) | Pulse duration low (50% reference points) | N/A | OCLKC | (tc / 2) – 2 | ns | |
tw(H) | Pulse duration high (50% reference points) | N/A | OCLKC | (tc / 2) – 2 | ns | |
ƒclock | Clock frequency, OCLKD(1) | N/A | OCLKD | 0.7759 | 48 | MHz |
tc | Cycle time, OCLKD(2) | N/A | OCLKD | 20.83 | 1288.80 | ns |
tw(L) | Pulse duration low (50% reference points) | N/A | OCLKD | (tc / 2) – 2 | ns | |
tw(H) | Pulse duration high (50% reference points) | N/A | OCLKD | (tc / 2) – 2 | ns |