ZHCSAV5F April 2013 – May 2019 DLPC350
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
ƒ(clock) | Clock frequency, P1A_CLK | 12 | 150 | MHz | |
tc | Cycle time, P1A_CLK | 6.666 | 83.330 | ns | |
tjp | Clock jitter, P1A_CLK (deviation in period from ideal)(1) | Maximum ƒ(clock) | |||
tw(L) | Pulse duration low, P1A_CLK | 50% reference points | 2.3 | ns | |
tw(H) | Pulse duration high, P1A_CLK | 50% reference points | 2.3 | ns | |
tsu | Setup time – P1_(A-C)(9-0), P1_VSYNC, P1_HSYNC, P1_FIELD, P1_DATEN; Valid before P1A_CLK↑(2) | 50% reference points | 3 | ns | |
th | Hold time – P1_(A-C)(9-0), P1_VSYNC, P1_HSYNC, P1_FIELD, P1_DATEN; Valid after P1A_CLK↑(2) | 50% reference points | 3 | ns | |
tt | Transition time – P1A_CLK | 20% to 80% reference points | 0.6 | 2.0 | ns |
tt | Transition time – P1_A(9-0), P1_B(9-0), P1_C(9-0), P1_HSYNC, P1_VSYNC, P1_DATEN | 20% to 80% reference points | 0.6 | 3.0 | ns |