ZHCSAV5F April 2013 – May 2019 DLPC350
PRODUCTION DATA.
PIN(1) | I/O
POWER |
I/O
TYPE (2) |
INTERNAL TERMINATION | CLK SYSTEM | DESCRIPTION | |||
---|---|---|---|---|---|---|---|---|
NAME | NUMBER | |||||||
CONTROL | ||||||||
PWRGOOD | H19 | VDDC | I4
H |
Async | PWRGOOD is an active high signal with hysteresis that is generated by an external power supply or voltage monitor. A high value indicates all power is within operating voltage specs and the system is safe to exit its reset state. A transition from high to low should indicate that the controller or DMD supply voltage will drop below their rated minimum level within the next 0.5 ms (POSENSE must remain active high during this interval). This is an early warning of an imminent power loss condition. This warning is required to enhance long-term DMD reliability. A DMD park sequence, followed by a full controller reset, is performed by the DLPC350 controller when PWRGOOD goes low for a minimum of 4 µs protecting the DMD. This minimum de-assertion time is used to protect the input from glitches. Following this, the DLPC350 controller is held in its reset state as long as PWRGOOD is low. PWRGOOD must be driven high for normal operation. The DLPC350 controller acknowledges PWRGOOD as active after it is driven high for a minimum of 625 ns. Utilizes hysteresis. | |||
POSENSE | G21 | I4
H |
Async | Power-On Sense is an active high input signal with hysteresis that is generated by an external voltage monitor circuit. POSENSE must be driven inactive (low) when any of the controller supply voltages are below minimum operating voltage specs. POSENSE must be active (high) when all controller supply voltages remain above minimum specs. | ||||
POWER_ON_OFF | N21 | VDD33 | B2 | Async | POWER_ON_OFF is an active high input signal which controls the DLPC350 standby feature. When this signal is externally driven high, the DLPC350 is commanded to active mode. When driven low, the DLPC350 is commanded to standby mode. | |||
EXT_PWR_ON | D21 | VDD33 | B2 | Async | Signal to host processor or power supply to indicate that the DLPC350 controller is powered on. Asserted just before INIT_DONE. | |||
HOLD_IN_BOOT | D18 | VDD33 | B2 | External pullup required | N/A | |||
INIT_DONE | F19 | VDD33 | B2 | Async | Prior to transferring part of code from parallel flash content to internal memory, the internal memory is initialized and a memory test is performed. The result of this test (pass or fail) is recorded in the system status. If the memory test fails, the initialization process is halted. INIT_DONE is asserted twice to indicate an error situation. See Figure 23 and note that GPIO26 is the INIT_DONE signal. | |||
I2C_ADDR_SEL | F21 | VDD33 | B2 | Async | This signal is sampled during power-up. If the signal is low, the I2C slave addresses are 0x34 and 0x35. If the signal is high, the I2C slave addresses are 0x3A and 0x3B. After the system has been initialized, this signal is available as a GPIO. | |||
I2C1_SCL | J3 | VDD33 | B2 | Requires an external pullup to 3.3 V. The minimum acceptable pullup value is 1 kΩ. | N/A | I2C clock. bidirectional, open-drain signal. I2C slave clock input from the external processor. This bus supports the frequency as specified in I2C0 and I2C1 Interface Timing Requirements. | ||
I2C1_SDA | J4 | VDD33 | B2 | Requires an external pullup to 3.3 V. The minimum acceptable pullup value is 1 kΩ. | I2C1_SCL | I2C data. bidirectional, open drain signal. I2C slave to accept command or transfer data to and from the external processor. This bus supports the frequency as specified in I2C0 and I2C1 Interface Timing Requirements. | ||
I2C0_SCL | M2 | VDD33 | B8 | Requires an external pullup to 3.3 V. The minimum acceptable pullup value is 1 kΩ. This input is not 5-V tolerant. | N/A | I2C Bus 0, Clock; I2C master for on-board peripherals such as temperature sensor. This bus supports the frequency as specified in I2C0 and I2C1 Interface Timing Requirements. | ||
I2C0_SDA | M3 | VDD33 | B8 | Requires an external pullup to 3.3 V. The minimum acceptable pullup value is 1 kΩ. This input is not 5-V tolerant. | I2C0_SCL | I2C Bus 0, Data; I2C master for on-board peripherals such as temperature sensor. This bus supports the frequency as specified in I2C0 and I2C1 Interface Timing Requirements. | ||
SYSTEM CLOCK | ||||||||
MOSC | A14 | VDD33 | I10 | N/A | System clock oscillator input (3.3-V LVCMOS). Note that the MOSC must be stable a maximum of 25 ms after POSENSE transitions from high to low. | |||
MOSCN | A15 | VDD33 | O10 | N/A | MOSC crystal return | |||
PORT 1: PARALLEL VIDEO/GRAPHICS INPUT(3)(4)(5) | ||||||||
P1A_CLK | W15 | VDD33 | I4 | Includes an internal pulldown | N/A | Port 1 input data pixel write clock 'A' | ||
P1B_CLK | AB17 | VDD33 | I4 | Includes an internal pulldown | N/A | Port 1 input data pixel write clock 'B' | ||
P1C_CLK | Y16 | VDD33 | I4 | Includes an internal pulldown | N/A | Port 1 input data pixel write clock 'C' | ||
P1_VSYNC | Y15 | VDD33 | B1
H |
Includes an internal pulldown | P1A_CLK | Port 1 vertical sync; utilizes hysteresis | ||
P1_HSYNC | AB16 | VDD33 | B1
H |
Includes an internal pulldown | P1A_CLK | Port 1 horizontal sync; utilizes hysteresis | ||
P1_DATEN | AA16 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 data enable | ||
P1_FIELD | W14 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 field sync; required for interlaced sources only (and not progressive) | ||
P1_A_9 | AB20 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 A channel input pixel data (bit weight 128) | ||
P1_A_8 | AA19 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 A channel input pixel data (bit weight 64) | ||
P1_A_7 | Y18 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 A channel input pixel data (bit weight 32) | ||
P1_A_6 | W17 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 A channel input pixel data (bit weight 16) | ||
P1_A_5 | AB19 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 A channel input pixel data (bit weight 8) | ||
P1_A_4 | AA18 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 A channel input pixel data (bit weight 4) | ||
P1_A_3 | Y17 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 A channel input pixel data (bit weight 2) | ||
P1_A_2 | AB18 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 A channel input pixel data (bit weight 1) | ||
P1_A_1 | W16 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 A channel input pixel data (bit weight 0.5) | ||
P1_A_0 | AA17 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 A channel input pixel data (bit weight 0.25) | ||
P1_B_9 | U21 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 B channel input pixel data (bit weight 128) | ||
P1_B_8 | U20 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 B channel input pixel data (bit weight 64) | ||
P1_B_7 | V22 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 B channel input pixel data (bit weight 32) | ||
P1_B_6 | U19 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 B channel input pixel data (bit weight 16) | ||
P1_B_5 | V21 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 B channel input pixel data (bit weight 8) | ||
P1_B_4 | W22 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 B channel input pixel data (bit weight 4) | ||
P1_B_3 | W21 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 B channel input pixel data (bit weight 2) | ||
P1_B_2 | AA20 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 B channel input pixel data (bit weight 1) | ||
P1_B_1 | Y19 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 B channel input pixel data (bit weight 0.5) | ||
P1_B_0 | W18 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 B channel input pixel data (bit weight 0.25) | ||
P1_C_9 | P21 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 C channel input pixel data (bit weight 128) | ||
P1_C_8 | P22 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 C channel input pixel data (bit weight 64) | ||
P1_C_7 | R19 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 C channel input pixel data (bit weight 32) | ||
P1_C_6 | R20 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 C channel input pixel data (bit weight 16) | ||
P1_C_5 | R21 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 C channel input pixel data (bit weight 8) | ||
P1_C_4 | R22 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 C channel input pixel data (bit weight 4) | ||
P1_C_3 | T21 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 C channel input pixel data (bit weight 2) | ||
P1_C_2 | T20 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 C channel input pixel data (bit weight 1) | ||
P1_C_1 | T19 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 C channel input pixel data (bit weight 0.5) | ||
P1_C_0 | U22 | VDD33 | I4 | Includes an internal pulldown | P1A_CLK | Port 1 C channel input pixel data (bit weight 0.25) | ||
PORT 2: FPD-LINK COMPATIBLE VIDEO/GRAPHICS INPUT(6) | ||||||||
RCK_IN_P | Y9 | VDD33_FPD | I5 | Includes weak internal pulldown | N/A | Positive differential input signal for Clock, FPD-Link receiver | ||
RCK_IN_N | W9 | VDD33_FPD | I5 | Includes weak internal pulldown | N/A | Negative differential input signal for Clock, FPD-Link receiver | ||
RA_IN_P | AB10 | VDD33_FPD | I5 | Includes weak internal pulldown | RCK_IN | Positive differential input signal for data channel A, FPD-Link receiver | ||
RA_IN_N | AA10 | VDD33_FPD | I5 | Includes weak internal pulldown | RCK_IN | Negative differential input signal for data channel A, FPD-Link receiver | ||
RB_IN_P | Y11 | VDD33_FPD | I5 | Includes weak internal pulldown | RCK_IN | Positive differential input signal for data channel B, FPD-Link receiver | ||
RB_IN_N | W11 | VDD33_FPD | I5 | Includes weak internal pulldown | RCK_IN | Negative differential input signal for data channel B, FPD-Link receiver | ||
RC_IN_P | AB12 | VDD33_FPD | I5 | Includes weak internal pulldown | RCK_IN | Positive differential input signal for data channel C, FPD-Link receiver | ||
RC_IN_N | AA12 | VDD33_FPD | I5 | Includes weak internal pulldown | RCK_IN | Negative differential input signal for data channel C, FPD-Link receiver | ||
RD_IN_P | Y13 | VDD33_FPD | I5 | Includes weak internal pulldown | RCK_IN | Positive differential input signal for data channel D, FPD-Link receiver | ||
RD_IN_N | W13 | VDD33_FPD | I5 | Includes weak internal pulldown | RCK_IN | Negative differential input signal for data channel D, FPD-Link receiver | ||
RE_IN_P | AB14 | VDD33_FPD | I5 | Includes weak internal pulldown | RCK_IN | Positive differential input signal for data channel E, FPD-Link receiver | ||
RE_IN_N | AA14 | VDD33_FPD | I5 | Includes weak internal pulldown | RCK_IN | Negative differential input signal for data channel E, FPD-Link receiver | ||
DMD INTERFACE | ||||||||
DMD_D0 | A8 | VDD_DMD | O7 | DMD_DCLK | DMD data pins. DMD data pins are double data rate (DDR) signals that are clocked on both edges of DMD_DCLK.
All 24 DMD data signals are use to interface to the DMD. |
|||
DMD_D1 | B8 | |||||||
DMD_D2 | C8 | |||||||
DMD_D3 | D8 | |||||||
DMD_D4 | B11 | |||||||
DMD_D5 | C11 | |||||||
DMD_D6 | D11 | |||||||
DMD_D7 | E11 | |||||||
DMD_D8 | C7 | |||||||
DMD_D9 | B10 | |||||||
DMD_D10 | E7 | |||||||
DMD_D11 | D10 | |||||||
DMD_D12 | A6 | |||||||
DMD_D13 | A12 | |||||||
DMD_D14 | B12 | |||||||
DMD_D15 | C12 | |||||||
DMD_D16 | D12 | |||||||
DMD_D17 | B7 | |||||||
DMD_D18 | A10 | |||||||
DMD_D19 | D7 | |||||||
DMD_D20 | B6 | |||||||
DMD_D21 | E9 | |||||||
DMD_D22 | C10 | |||||||
DMD_D23 | C6 | |||||||
DMD_DCLK | A9 | VDD_DMD | O7 | N/A | DMD data clock (DDR) | |||
DMD_LOADB | B9 | VDD_DMD | O7 | DMD_DCLK | DMD data load signal (active-low) | |||
DMD_SCTRL | C9 | VDD_DMD | O7 | DMD_DCLK | DMD data serial control signal | |||
DMD_TRC | D9 | VDD_DMD | O7 | DMD_DCLK | DMD data toggle rate control | |||
DMD_DRC_BUS | D5 | VDD_DMD | O7 | DMD_SAC_CLK | DMD reset control bus data | |||
DMD_DRC_STRB | C5 | VDD_DMD | O7 | DMD_SAC_CLK | DMD reset control bus strobe | |||
DMD_DRC_OE | B5 | VDD_DMD | O7 | Requires a 30 to 51-kΩ external pullup resistor to VDD_DMD. | Async | DMD reset control enable (active-low) | ||
DMD_SAC_BUS | D6 | VDD_DMD | O7 | DMD_SAC_CLK | DMD stepped-address control bus data | |||
DMD_SAC_CLK | A5 | VDD_DMD | O7 | N/A | DMD stepped-address control bus clock | |||
DMD_PWR_EN | G20 | VDD_DMD | O2 | Async | DMD Power Enable control. This signal indicates to an external regulator that the DMD is powered. | |||
EXRES | A3 | O | Async | DMD drive strength adjustment precision reference. A ± 1% external precision resistor should be connected to this pin. | ||||
FLASH INTERFACE | ||||||||
PM_CS_1 | U2 | VDD33 | O2 | Async | Boot flash (active low). Required for boot memory | |||
PM_CS_2 | U1 | VDD33 | O2 | Async | Optional for additional flash (up to 128 Mb) | |||
PM_ADDR_22 | V3 | VDD33 | B2 | Async | Flash memory address bit | |||
PM_ADDR_21 | W1 | |||||||
PM_ADDR_20 | W2 | O2 | ||||||
PM_ADDR_19 | Y1 | |||||||
PM_ADDR_18 | AB2 | |||||||
PM_ADDR_17 | AA3 | |||||||
PM_ADDR_16 | Y4 | |||||||
PM_ADDR_15 | W5 | |||||||
PM_ADDR_14 | AB3 | |||||||
PM_ADDR_13 | AA4 | |||||||
PM_ADDR_12 | Y5 | |||||||
PM_ADDR_11 | W6 | |||||||
PM_ADDR_10 | AB4 | |||||||
PM_ADDR_9 | AA5 | |||||||
PM_ADDR_8 | Y6 | |||||||
PM_ADDR_7 | W7 | |||||||
PM_ADDR_6 | AB5 | |||||||
PM_ADDR_5 | AA6 | |||||||
PM_ADDR_4 | Y7 | |||||||
PM_ADDR_3 | AB6 | |||||||
PM_ADDR_2 | W8 | |||||||
PM_ADDR_1 | AA7 | |||||||
PM_ADDR_0 | AB7 | |||||||
PM_WE | V2 | VDD33 | O2 | Async | Write enable (active low) | |||
PM_OE | U4 | VDD33 | O2 | Async | Output enable (active low) | |||
PM_BLS_1 | AA8 | VDD33 | O2 | Async | Upper byte(15:8) enable | |||
PM_BLS_0 | AB8 | VDD33 | O2 | Async | Lower byte(7:0) enable | |||
PM_DATA_15 | M1 | VDD33 | B2 | Async | Data bits, upper byte | |||
PM_DATA_14 | N1 | |||||||
PM_DATA_13 | N2 | |||||||
PM_DATA_12 | N3 | |||||||
PM_DATA_11 | N4 | |||||||
PM_DATA_10 | P1 | |||||||
PM_DATA_9 | P2 | |||||||
PM_DATA_8 | P3 | |||||||
PM_DATA_7 | P4 | VDD33 | B2 | Async | Data bits, lower byte | |||
PM_DATA_6 | R2 | |||||||
PM_DATA_5 | R3 | |||||||
PM_DATA_4 | R4 | |||||||
PM_DATA_3 | T1 | |||||||
PM_DATA_2 | T2 | |||||||
PM_DATA_1 | T3 | |||||||
PM_DATA_0 | T4 | |||||||
LED DRIVER INTERFACE | ||||||||
HEARTBEAT | C16 | VDD33 | B2 | Async | LED blinks continuously (heartbeat) to indicate the system is operational. The period is one second with a 50% duty cycle. | |||
FAULT_STATUS | B16 | VDD33 | B2 | Async | LED off indicates any system fault | |||
LEDR_PWM | K2 | VDD33 | O2 | Async | LED red PWM output | |||
LEDG_PWM | K3 | LED green PWM output | ||||||
LEDB_PWM | K4 | LED blue PWM output | ||||||
LEDR_EN | L3 | VDD33 | O2 | Async | LED red PWM output enable control | |||
LEDG_EN | L4 | LED green PWM output enable control | ||||||
LEDB_EN | K1 | LED blue PWM output enable control | ||||||
TRIGGER CONTROL | ||||||||
TRIG_IN_1 | G19 | VDD33 | B2 | Async | In trigger mode 1, this signal is used to advance the pattern display. In trigger mode 2, the rising edge displays the pattern and the falling edge displays the next indexed pattern. | |||
TRIG_IN_2 | F22 | VDD33 | B2 | Async | In trigger mode 1, this signal is used to start (rising edge) and stop (falling edge) the pattern display. It works along with the software start and stop command. In trigger mode 2, this signal is used to advance the pattern by two indexes. | |||
TRIG_OUT_1 | C17 | VDD33 | B2 | Async | Active high trigger output signal during pattern exposure | |||
TRIG_OUT_2 | K21 | VDD33 | B2 | Async | Active high trigger output to indicate first pattern display | |||
PERIPHERAL INTERFACE | ||||||||
USB_DAT_N | E3 | VDD33 | B9 | Async | USB D– I/O for USB 1.1 full speed command interface. TI strongly recommends a 5.0-W external series resistance (of 22 Ω) to limit the potential impact of a continuous short circuit between USB_DAT_N and either VBUS, GND, the other data line, or the cable. For additional protection, an optional 200-mA Shottky diode from USB_DAT_N to VDD33 can also be added. | |||
USB_DAT_P | E2 | USB D+ I/O for USB 1.1 full speed command interface. TI strongly recommends a 5.0-W external series resistance (of 22 Ω) to limit the potential impact of a continuous short circuit between USB_DAT_P and either VBUS, GND, the other data line, or the cable. For additional protection, an optional 200-mA Shottky diode from USB_DAT_P to VDD33 can also be added. The pin is required to be pulled high to 3.3V through a 1.5 KΩ resistor after the USB is enabled for correct operation. | ||||||
USB_EN | C18 | VDD33 | B2 | Async | USB enable | |||
UART_TXD | L19 | VDD33 | O2 | Async | Transmit data output. Reserved for debug messages | |||
UART_RXD | L21 | VDD33 | I4 | Async | Receive data input. Reserved for debug messages | |||
UART_RTS | M19 | VDD33 | O2 | Async | Ready to send hardware flow control output. Reserved for debug messages | |||
UART_CTS | L20 | VDD33 | I4 | Async | Clear to send hardware flow control input. Reserved for debug messages | |||
GPIOS(7) | ALTERNATIVE MODE | |||||||
GPIO_36 | G1 | VDD33 | B2 | Async | None | |||
GPIO_35 | H4 | VDD33 | B2 | Async | None | |||
GPIO_34 | H3 | VDD33 | B2 | Async | None | |||
GPIO_33 | H2 | VDD33 | B2 | Async | None | |||
GPIO_29 | F20 | VDD33 | B2 | Async | None | |||
GPIO_28 | E22 | VDD33 | B2 | Async | None | |||
GPIO_27 | E21 | VDD33 | B2 | Async | None | |||
GPIO_25 | D22 | VDD33 | B2 | Async | None | |||
GPIO_24 | E20 | VDD33 | B2 | Async | None | |||
GPIO_21 | N20 | VDD33 | B2 | Async | None | |||
GPIO_20 | N19 | VDD33 | B2 | Async | None | |||
GPIO_15 | B19 | VDD33 | B2 | Async | None | |||
GPIO_14 | B18 | VDD33 | B2 | Async | None | |||
GPIO_13 | L2 | VDD33 | B2 | Async | None | |||
GPIO_12 | M4 | VDD33 | B2 | Async | OCLKD (Output) | |||
GPIO_11 | A19 | VDD33 | B2 | Async | OCLKC (Output) | |||
GPIO_06 | A18 | VDD33 | B2 | Async | PWM_IN_1 (Input) | |||
GPIO_05 | D16 | VDD33 | B2 | Async | PWM_IN_0 (Input) | |||
GPIO_02 | A17 | VDD33 | B2 | Async | PWM_STD_2 (Output) | |||
GPIO_00 | C15 | VDD33 | B2 | Async | PWM_STD_0 (Output) | |||
FAN_LOCKED | B17 | VDD33 | B2 | Async | Feedback from fan to indicate fan is connected and running (unimplemented, pull high through 3.3 kΩ resistor) | |||
FAN_PWM | D15 | VDD33 | B2 | Async | Fan PWM speed control (not user controllable, defaults to output 1% duty cycle to enable running fan near maximum speed) | |||
CONTROLLER MANUFACTURER TEST SUPPORT | ||||||||
HW_TEST_EN | V7 | VDD33 | I4
H |
Includes internal pulldown | N/A | Reserved for test. Should be connected directly to ground on the PCB for normal operation | ||
BOARD LEVEL TEST AND DEBUG | ||||||||
TDI | P18 | VDD33 | I4 | Includes internal pullup | TCK | JTAG serial data in.(8) | ||
TCK | R18 | VDD33 | I4 | Includes internal pullup | N/A | JTAG serial data clock.(8) | ||
TMS1 | V15 | VDD33 | I4 | Includes internal pullup | TCK | JTAG test mode select.(8) | ||
TDO1 | L18 | VDD33 | O1 | TCK | JTAG serial data out.(8) | |||
TRST | V17 | VDD33 | I4
H |
Includes internal pullup | Async | JTAG, RESET (active-low). This pin should be pulled high (or left unconnected) when the JTAG interface is in use for boundary scan. Connect this pin to ground otherwise. Failure to tie this pin low during normal operation causes startup and initialization problems.(8) | ||
RTCK | G18 | VDD33 | O2 | N/A | JTAG return clock.(1) | |||
ICTSEN | V6 | VDD33 | I4
H |
Includes internal pulldown. External pulldown recommended for added protection. | Async | IC 3-State Enable (active high). Asserting high 3-states all outputs except the JTAG interface. ICTSEN and TRST should be electrically tied together to put IC pins in tri-state during JTAG boundary scan operations in case other chips exist on the board interfacing with DLPC350. | ||
RESERVED PINS | ||||||||
RESERVED | N22, M22, P19, P20 | VDD33 | I4 | Includes an internal pulldown | N/A | Reserved(1) | ||
RESERVED | V16 | VDD33 | I4 | Includes an internal pullup | N/A | |||
RESERVED | D1, J2 | VDD33 | I4 | N/A | ||||
RESERVED | F1, F2, G2, G3, G4 | VDD33 | O2 | Includes internal pulldown | N/A | Leave these pins unconnected(1) | ||
RESERVED | F3, J1, M21, U3 | VDD33 | O2 | N/A | ||||
RESERVED | H20, M18, M20 | VDD33 | O1 | N/A | ||||
RESERVED | H21, H22, J19, J20, J21, J22, K19, K20 | VDD33 | B2 | Includes internal pulldown | N/A | Reserved(1) | ||
RESERVED | C1, D2, F4 | VDD33 | B2 | N/A |
POWER GROUP | PIN NUMBER | DESCRIPTION |
---|---|---|
PLLM_VSS | B15 | Master clock generator PLL ground return |
PLLM_VDD | E14 | 1.2-V master clock generator PLL digital power(1) |
PLLM_VAD | D14 | 1.8-V master clock generator PLL analog power(1) |
PLLM_VAS | C14 | Master clock generator PLL ground return |
PLLD_VSS | B14 | DDR clock generator PLL ground return |
PLLD_VDD | E13 | 1.2-V DDR clock generator PLL digital power |
PLLD_VAD | D13 | 1.8-V DDR clock generator PLL analog power(1) |
PLLD_VAS | C13 | DDR clock generator PLL ground return |
VSS | E5, D4, C3, B2, A2, N6, F11, J9, J10, J11, J12, J13, J14, K9, K10, K11, K12, K13, K14, L9, L10, L11, L12, L13, L14, M9, M10, M11, M12, M13, M14, N9, N10, N11, N12, N13, N14, P9, P10, P11, P12, P13, P14, H1, B1, C2, D3, E4, V5, W4, Y3, AA1, AA2, U8, U15, A21, A22, B21, B22, C20, D19, E18, V18, W19, Y20, AA21, AB22, M17, C22, C21, D20, E19, K22, L22, V19, V20, W20, Y21, R1, Y2, W3, V4, F9, A7, B3, B4, C4, A13, B13, B20, C19, Y14, Y12, W12, W10, Y10, AA13, AB13, AA11, AB11, Y8, AA9, F14, V14, V8 | Common Ground (105) |
VDDC | F12, F7, F6, G6, M6, F5, G5, M5, U6, U7, F17, G17, U16, U17, F18, N17, U18, U5, F16, E6, E12, E17, K6, L6, P6, R6, K17, L17, P17, R17 | Core 1.2-V Power |
VDD33 | AB1, F15, T5, T6, AA22, H6, J6, L1, E1, H5, J5, K5, L5, N5, P5, U9, U14, H17, J17, T17, Y22, T22, G22, H18, J18, N18, R5, V1, A20, A16, E15, V9, AA15, AB15, AB21, AB9, T18, K18, F13 | LVCMOS I/O 3.3-V Power |
VDD_DMD | F10, F8, A4, A11, E8, E10 | 1.9-V DMD interface voltage |
VDD12_FPD | U11, U12, V12, V11 | FPD-Link LVDS interface 1.2-V power(1) |
VDD33_FPD | U10, U13, V13, V10 | FPD-Link LVDS interface 3.3-V power(1) |
Spare | E16 | TI recommends that this signal be tied to ground via an external pulldown resistor |
VPGM | D17 | Fuse programming pin (for manufacturing use only); this signal should be tied directly to ground for normal operation |