ZHCSAV5F April 2013 – May 2019 DLPC350
PRODUCTION DATA.
Table 17 lists the termination requirements for the DMD interface. These series resistors should be placed as close to the DLPC350 pins as possible while following all PCB guidelines.
SIGNALS | SYSTEM TERMINATION |
---|---|
DMD_D(23:0), DMD_TRC, DMD_SCTRL, DMD_LOADB, DMD_DRC_STRB, DMD_DRC_BUS, DMD_SAC_CLK, and DMD_SAC_BUS | External 5-Ω series termination at the transmitter |
DMD_DCLK | External 5-Ω series termination at the transmitter |
DMD_DRC_OE | External 0-Ω series termination. This signal must be externally pulled-up to VDD_DMD via a 30-kΩ to 51-kΩ resistor |
DMD_CLK and DMD_SAC_CLK clocks should be equal lengths, as shown in Figure 24.