ZHCSH26E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The network stack features are as follows:
Not all APIs are 100% BSD compliant. Not all BSD APIs are supported.
Table 9-1 summarizes the NWP features.
FEATURES | DESCRIPTION |
---|---|
Wi-Fi standards | 802.11b/g/n station 802.11b/g AP supporting up to four stations Wi-Fi Direct client and group owner |
Wi-Fi | Channels 1 to 13 |
Wi-Fi security | WEP, WPA/WPA2 PSK, WPA2 enterprise (802.1x), WPA3 personal and enterprise |
Wi-Fi provisioning | SmartConfig technology, Wi-Fi protected setup (WPS2), AP mode with internal HTTP/HTTPS web server |
IP protocols | IPv4 and IPv6 |
IP addressing | Static IP, LLA, DHCPv4, DHCPv6 (Stateful) with DAD and stateless auto configuration |
Cross layer | ARP, ICMPv4, IGMP, ICMPv6, MLD, NDP |
Transport | UDP, TCP SSLv3.0/TLSv1.0/TLSv1.1/TLSv1.2 RAW IP |
Network applications and utilities | Ping HTTP/HTTPS web server mDNS DNS-SD DHCP server |
Host interface | UART/SPI |
Security | Secure file system Unique ID and private key for device authentication Crypto utilities Secure content delivery |
Power management | Enhanced power policy management uses 802.11 power save and deep sleep power modes |
Other | RF Transceiver Programmable RX Filters with Events trigger mechanism including WoWLAN Recovery mechanism – Restore to factory default |