ZHCSH26E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SimpleLink™ device requires the UART configuration described in Table 8-6.
PROPERTY | SUPPORTED CC3120 CONFIGURATION |
---|---|
Baud rate | 115200 bps, no auto-baud rate detection, can be changed by the host up to 3 Mbps using a special command |
Data bits | 8 bits |
Flow control | CTS/RTS |
Parity | None |
Stop bits | 1 |
Bit order | Least significant bit (LSB) first |
Host interrupt polarity | Active high |
Host interrupt mode | Rising edge or level 1 |
Endianness | Little-endian only(1) |