ZHCSH26E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
This module is designed to comply with the FCC single modular FCC grant, FCC ID: Z64-CC3120MOD. The host system using this module must display a visible label indicating the following text:
Contains FCC ID: Z64-CC3120MOD
This module is designed to comply with the IC single modular IC grant, IC: 451I-CC3120MOD. The host system using this module must display a visible label indicating the following text:
Contains IC: 451I-CC3120MOD
This module is designed to comply with the JP statement, 201-170387. The host system using this module must display a visible label indicating the following text:
Contains transmitter module with certificate number: 201-170387.