ZHCSH26E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The 3-wire UART topology requires only the following lines (see Figure 8-12).
Using 3-wire topology requires one of the following conditions to be met:
Because there is no full flow control, the host cannot stop the SimpleLink device to send its data; thus, the following parameters must be carefully considered: