ZHCSH26E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The device interfaces to an external host using the SPI. The CC3120MOD module can interrupt the host using the HOST_INTR line to initiate the data transfer over the interface. The SPI host interface can work up to a speed of 20 MHz.
Figure 8-8 shows the SPI host interface.
Table 8-4 lists the SPI host interface pins.
PIN NAME | DESCRIPTION |
---|---|
HOST_SPI_CLK | Clock (up to 20 MHz) from MCU host to CC3120MOD module |
HOST_SPI_nCS | CS (active low) signal from MCU host to CC3120MOD module |
HOST_SPI_MOSI | Data from MCU host to CC3120MOD module |
HOST_INTR | Interrupt from CC3120MOD module to MCU host |
HOST_SPI_MISO | Data from CC3120MOD module to MCU host |
nHIB | Active-low signal that commands the CC3120MOD module to enter hibernate mode (lowest power state) |
Figure 8-9 shows the host SPI timing diagram.
Table 8-5 lists the host SPI timing parameters.
PARAMETER NUMBER | DESCRIPTION | MIN | MAX | UNIT | |
---|---|---|---|---|---|
T1 | F(1) | Clock frequency at VBAT = 3.3 V | 20 | MHz | |
Clock frequency at VBAT = 2.3 V | 12 | ||||
T2 | tclk(1)(2) | Clock period | 50 | ns | |
T3 | tLP(1) | Clock low period | 25 | ns | |
T4 | tHT(1) | Clock high period | 25 | ns | |
T5 | D(1) | Duty cycle | 45% | 55% | |
T6 | tIS(1) | RX data setup time | 4 | ns | |
T7 | tIH(1) | RX data hold time | 4 | ns | |
T8 | tOD(1) | TX data output delay | 20 | ns | |
T9 | tOH(1) | TX data hold time | 24 | ns |