ZHCSVT2A April 2022 – April 2024 BQ76922
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tB | Break Time(1) | 190 | µs | |||
tBR | Break Recovery Time(1) | 40 | µs | |||
tHW1 | Host Write 1 Time(1) | Host drives HDQ | 0.5 | 50 | µs | |
tHW0 | Host Write 0 Time(1) | Host drives HDQ | 86 | 145 | µs | |
tCYCH | Cycle Time, Host to device(1) | Device drives HDQ | 190 | µs | ||
tCYCD | Cycle Time, device to Host(1) | Device drives HDQ | 190 | 205 | 250 | µs |
tDW1 | Device Write 1 Time(1) | Device drives HDQ | 32 | 50 | µs | |
tDW0 | Device Write 0 Time(1) | Device drives HDQ | 80 | 145 | µs | |
tRSPS | Device Response Time(1)(3) | Device drives HDQ | 190 | µs | ||
tTRND | Host Turn Around Time(1) | Host drives HDQ after device drives HDQ | 210 | µs | ||
tRISE | HDQ Line Rising Time to Logic 1(1) | 1.8 | µs | |||
tRST | HDQ Bus Reset(1) | Host holds bus low to initiate device interface reset | 1.9 | 2.1 | s | |
RPULLUP | Pullup Resistor(2) | Pullup voltage rail ≤ 5 V | 1.5 | kΩ |