ZHCSVT2A April 2022 – April 2024 BQ76922
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
R(TS_PU) | Internal pullup resistance(1) | Setting for nominal 18-kΩ | 14.4 | 18.3 | 21.6 | kΩ |
Setting for nominal 180-kΩ | 140 | 178 | 216 | kΩ | ||
R(TS_PAD) | Internal pad resistance(2) | 520 | Ω | |||
R(TS_PU_DRIFT) | Internal pullup resistance change over temperature | Change over -40°C/+85°C vs value at 25°C for nominal 18-kΩ | ±200 | Ω | ||
Change over -40°C/+85°C vs value at 25°C for nominal 180-kΩ | ±1000 | Ω |