ZHCSD79A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PRE EMP SEL AB | PRE EMP EN AB | DCC EN AB | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D15:D12 | PRE EMP SEL AB | R/W | 0000 | Selects pre-emphasis of serializers for channel A and B
0 = Pre-emphasis 1 = De-emphasis |
D11:D8 | PRE EMP EN AB | R/W | 0000 | Enables pre-emphasis, 0 = disabled, 1 = enabled
D11 = Lane DB1 D10 = Lane DB0 D9 = Lane DA1 D8 = Lane DA0 |
D7:D4 | DCC EN AB | R/W | 0000 | Enables the duty cycle correction circuit for each of the serializers
D7 = Lane DB1 D6 = Lane DB0 D5 = Lane DA1 D4 = Lane DA0 |