ZHCSD79A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | INV SYNCb CD | HD CD | SCR EN CD | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D6 | INV SYNCb CD | R/W | 0 | Inverts polarity of SYNCbCD input
0 = Normal operation 1 = Polarity inverted |
D5 | HD CD | R/W | 1 | Enables high density mode for channel CD. This mode is needed for LMFS = 4221.
0 = High density mode disabled for mode LMFS = 2221 1 = High density mode enabled for mode LMFS = 4221 (default) |
D4 | SCR EN CD | R/W | 0 | Enables scramble mode for channel CD
0 = Scramble mode disabled (default) 1 = Scramble mode enabled |