ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
The configuration register (CONFIG) contains the configuration value of the MPU as described in Table 8-9.
Bits | Field | Description |
---|---|---|
31-24 | ADDR_WIDTH | Address alignment for range checking
|
23-20 | NUM_FIXED | Number of fixed address ranges |
19-16 | NUM_PROG | Number of programmable address ranges |
15-12 | NUM_AIDS | Number of supported AIDs |
11-1 | Reserved | Reserved. Always read as 0. |
0 | ASSUME_ALLOWED | Assume allowed bit. When an address is not covered by any MPU protection range, this bit determines whether the transfer is assumed to be allowed or not.
|