选择版本
SMARTRF-STUDIO-8
SmartRF Studio 8 application software for CC23xx and CC27xx devices
Compressed source file archive
Compressed source file archive
产品
低功耗 2.4GHz 产品
汽车类无线连接产品
硬件开发
评估板
发布信息
SmartRF Studio 8 is an application tool that allows users to configure, test and evaluate Simplelink RF devices from Texas Instruments. The application helps RF designers to easily evaluate the radio at an early stage in the design process. SmartRF Studio can be used either as a standalone application or together with supported evaluation boards or debug probes for the RF device.
新增功能
- New device support: CC2745R10Q1, CC2745P10Q1, CC2744R7Q1, CC2745R7Q1, CC2755R10 and CC2755P10 devices
- New SDK support with updated PHY settings: SimpleLink Low Power F3 SDK 8.20.00 and SimpleLink Low Power F3 SDK 8.40.00
- Added packet view that shows all parts of the transmitted packet (for example, preamble, synchronization word, header, payload and CRC)
- Miscellaneous improvements and bug-fixes