选择版本
MSP430-IEC60730-SW-PACKAGE
IEC60730 软件包
IEC60730 Class B for MSP430 G2xx 5xx and FR57xx devices
产品
MSP430 微控制器
硬件开发
文档
MSP430 IEC60730 Software Package User's Guide
最新动态
- Updated MSP430 driver library to version 2.00.00.16
- Updated CCS project spec file to use unix style directory path
发布信息
These software libraries provides a variety of systemdiagnostic tests required by IEC 60730-1:2010 for up to Class B products. The software libraries include projects that demonstrate running power-on self-test (POST) and periodic self-test (PST) with reporting conducted through flashing an LED. The user's guide demonstrates how to integrate the POST and PST into an application design. In addition, the software package for IEC 60730 also includes a GUI configuration tool which allows users to easily generate customized configuration header files.