产品详情

Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 35 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 10000 Noise at 1 kHz (typ) (nV√Hz) 7 Features Overvoltage protection, Small Size, Super-beta CMRR (min) (dB) 136 Input offset drift (±) (max) (µV/°C) 0.4 Input bias current (±) (max) (nA) 0.5 Iq (typ) (mA) 0.6 Bandwidth at min gain (typ) (MHz) 4.7 Gain error (±) (max) (%) 0.15 Operating temperature range (°C) -40 to 125 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.0015 Output swing headroom (to negative supply) (typ) (V) 0.15 Output swing headroom (to positive supply) (typ) (V) -0.15 Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.14
Number of channels 1 Vs (max) (V) 36 Vs (min) (V) 4.5 Input offset (±) (max) (µV) 35 Voltage gain (min) (V/V) 1 Voltage gain (max) (V/V) 10000 Noise at 1 kHz (typ) (nV√Hz) 7 Features Overvoltage protection, Small Size, Super-beta CMRR (min) (dB) 136 Input offset drift (±) (max) (µV/°C) 0.4 Input bias current (±) (max) (nA) 0.5 Iq (typ) (mA) 0.6 Bandwidth at min gain (typ) (MHz) 4.7 Gain error (±) (max) (%) 0.15 Operating temperature range (°C) -40 to 125 Rating Catalog Type Resistor Gain nonlinearity (±) (max) (%) 0.0015 Output swing headroom (to negative supply) (typ) (V) 0.15 Output swing headroom (to positive supply) (typ) (V) -0.15 Input common mode headroom (to negative supply) (typ) (V) 2 Input common mode headroom (to positive supply) (typ) (V) -2 Noise at 0.1 Hz to 10 Hz (typ) (µVPP) 0.14
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) WSON (DRG) 8 9 mm² (3 mm × 3 mm)
  • Low offset voltage: 10 µV (typ), 35 µV (max)
  • Gain drift: 5 ppm/°C (G = 1),
    35 ppm/°C (G > 1) (max)
  • Noise: 7 nV/√Hz
  • Bandwidth: 4.7 MHz (G = 1), 290 kHz (G = 100)
  • Stable with 1-nF capacitive loads
  • Inputs protected up to ±40 V
  • Common-mode rejection: 112 dB, G = 10 (min)
  • Power supply rejection: 110 dB, G = 1 (min)
  • Supply current: 650 µA (max)
  • Supply range:
    • Single-supply: 4.5 V to 36 V
    • Dual-supply: ±2.25 V to ±18 V
  • Specified temperature range: –40°C to +125°C
  • Packages: 8-pin SOIC, VSSOP, and WSON
  • Low offset voltage: 10 µV (typ), 35 µV (max)
  • Gain drift: 5 ppm/°C (G = 1),
    35 ppm/°C (G > 1) (max)
  • Noise: 7 nV/√Hz
  • Bandwidth: 4.7 MHz (G = 1), 290 kHz (G = 100)
  • Stable with 1-nF capacitive loads
  • Inputs protected up to ±40 V
  • Common-mode rejection: 112 dB, G = 10 (min)
  • Power supply rejection: 110 dB, G = 1 (min)
  • Supply current: 650 µA (max)
  • Supply range:
    • Single-supply: 4.5 V to 36 V
    • Dual-supply: ±2.25 V to ±18 V
  • Specified temperature range: –40°C to +125°C
  • Packages: 8-pin SOIC, VSSOP, and WSON

The INA821 is a high-precision instrumentation amplifier that offers low power consumption and operates over a wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 10,000. The device has high precision as a result of super-beta input transistors, which provide low input offset voltage, offset voltage drift, input bias current, and input voltage and current noise. Additional circuitry protects the inputs against overvoltage up to ±40 V.

The INA821 is optimized to provide a high common-mode rejection ratio. At G = 1, the common-mode rejection ratio exceeds 92 dB across the full input common-mode range. The device is designed for low-voltage operation from a 4.5-V single supply, and dual supplies up to ±18 V.

The INA821 is available in 8-pin SOIC, VSSOP, and WSON packages, and is specified over the –40°C to +125°C temperature range.

The INA821 is a high-precision instrumentation amplifier that offers low power consumption and operates over a wide single-supply or dual-supply range. A single external resistor sets any gain from 1 to 10,000. The device has high precision as a result of super-beta input transistors, which provide low input offset voltage, offset voltage drift, input bias current, and input voltage and current noise. Additional circuitry protects the inputs against overvoltage up to ±40 V.

The INA821 is optimized to provide a high common-mode rejection ratio. At G = 1, the common-mode rejection ratio exceeds 92 dB across the full input common-mode range. The device is designed for low-voltage operation from a 4.5-V single supply, and dual supplies up to ±18 V.

The INA821 is available in 8-pin SOIC, VSSOP, and WSON packages, and is specified over the –40°C to +125°C temperature range.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
INA819 正在供货 具有 ±60V 过压保护功能(增益引脚 2、3)的低功耗 (350µA)、精密仪表放大器 Lower bias current and bandwidth
功能与比较器件相同但引脚有所不同。
INA630 正在供货 精密、低功耗、间接电流反馈仪表放大器 High CMRR (126dB), Low offset drift (350µV/°C), low gain error drift (2.5ppm/°C) instrumentation amp with lower 1ku price
INA848 正在供货 具有 2000 固定增益的超低噪声、高带宽仪表放大器 Fixed gain (G=2,000) alternative with high-speed (50-V/µs) and ultra-low noise (1.5-nV/√Hz)

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

INA826EVM — INA826 评估模块

The INA826EVM is intended to provide basic functional evaluation of the INA826.

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

INAEVM-ALT-SO8 — 采用 SO-8 (D) 封装、具有备选引脚排列的仪表放大器评估模块

INAEVM-ALT-SO8 是具有备选引脚排列的仪器放大器评估模块 (EVM),用于简化采用在用户指南中所示引脚 SO-8 (D) 封装的精密仪表放大器的原型制作。该 EVM 是一款未组装的电路板,因此仪表放大器器件样本需要单独订购。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
仿真模型

INA821 PSpice Model (Rev. B)

SBOMAQ6B.ZIP (24 KB) - PSpice 模型
支持的产品和硬件
仿真模型

INA821 TINA-TI Reference Design (Rev. A)

SBOMAQ4A.TSC (1644 KB) - TINA-TI 参考设计
支持的产品和硬件
仿真模型

INA821 TINA-TI Spice Model (Rev. A)

SBOMAQ5A.ZIP (11 KB) - TINA-TI Spice 模型
支持的产品和硬件
计算工具

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
WSON (DRG) 8 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频系列

观看全部视频

视频