8-pin (D) package image

UCC38084DR 正在供货

具有可编程斜率补偿、3.5ms 软启动、4.3/4.1 UVLO、温度范围为 0°C 至 70°C 的电流模式推挽式 PWM

正在供货 custom-reels 定制 可提供定制卷带
等同于: UCC38084DRG4 该器件型号与上面所列的器件型号相同。您只能订购该器件型号的上述数量。
open-in-new 查看替代产品

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

UCC38084D 最晚可采购期限
包装数量 | 包装 75 | TUBE
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 NIPDAU
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 SOIC (D) | 8
工作温度范围 (°C) 0 to 70
包装数量 | 包装 2,500 | LARGE T&R

UCC38084 的特性

  • Programmable Slope Compensation
  • Internal Soft-Start on the UCC38083/4
  • Cycle-by-Cycle Current Limiting
  • Low Start-Up Current of 120 µA and 1.5 mA Typical Run Current
  • Single External Component Oscillator Programmable from 50 kHz to 1 MHz
  • High-Current Totem-Pole Dual Output Stage Drives Push-Pull Configuration with 1-A Sink and 0.5-A Source Capability
  • Current Sense Discharge Transistor to Improve Dynamic Response
  • Internally Trimmed Bandgap Reference
  • Undervoltage Lockout with Hysteresis
  • APPLICATIONS
    • High-Efficiency Switch-Mode Power Supplies
    • Telecom dc-to-dc Converters
    • Point-of-Load or Point-of-Use Power Modules
    • Low-Cost Push-Pull and Half-Bridge Applications

UCC38084 的说明

The UCC38083/4/5/6 is a family of BiCMOS pulse width modulation (PWM) controllers for dc-to-dc or off-line fixed-frequency current-mode switching power supplies. The dual output stages are configured for the push-pull topology. Both outputs switch at half the oscillator frequency using a toggle flip-flop. The dead time between the two outputs is typically 110 ns, limiting each output’s duty cycle to less than 50%.

The new UCC3808x family is based on the UCC3808A architecture. The major differences include the addition of a programmable slope compensation ramp to the CS signal and the removal of the error amplifier. The current flowing out of the ISET pin through an external resistor is monitored internally to set the magnitude of the slope compensation function. This device also includes an internal discharge transistor from the CS pin to ground, which is activated at each clock cycle after the pulse is terminated. This discharges any filter capacitance on the CS pin during each cycle and helps minimize filter capacitor values and current sense delay.

The UCC38083 and the UCC38084 devices have a typical soft-start interval time of 3.5 ms while the UCC38085 and the UCC38086 has less than 100 µs for applications where internal soft-start is not desired.

The UCC38083 and the UCC38085 devices have the turn on/off thresholds of the 12.5 V / 8.3 V, while the UCC38084 and the UCC38086 has the turn on/off thresholds of 4.3 V / 4.1 V. Each device is offered in 8-pin TSSOP (PW), 8-pin SOIC (D) and 8-pin PDIP (P) packages.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

UCC38084D 最晚可采购期限
包装数量 | 包装 75 | TUBE
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息