封装信息
封装 | 引脚 TO-220 (KCS) | 3 |
工作温度范围 (°C) 0 to 125 |
包装数量 | 包装 50 | TUBE |
UA79 的特性
- 3-Terminal Regulators
- Output Current up to 1.5 A
- No External Components
- Internal Thermal-Overload Protection
- High Power-Dissipation Capability
- Internal Short-Circuit Current Limiting
- Output Transistor Safe-Area Compensation
PowerFLEX, PowerPAD are trademarks of Texas Instruments.
UA79 的说明
This series of fixed-negative-voltage integrated-circuit voltage regulators is designed to complement Series µA7900 in a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current limiting and thermal shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents and also as the power-pass element in precision regulators.