5-pin (DDC) package image

TPS78101DDCR 正在供货

具有使能功能的 150mA、超低 IQ、低压降稳压器

正在供货 custom-reels 定制 可提供定制卷带
open-in-new 查看替代产品

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPS78101DDCT 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 250 | SMALL T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 NIPDAU
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 SOT-23-THN (DDC) | 5
工作温度范围 (°C) -40 to 125
包装数量 | 包装 3,000 | LARGE T&R

TPS781 的特性

  • Low IQ: 1µA
  • 150mA, Low-Dropout Regulator with Pin-Selectable Dual Voltage Level Output
  • Low Dropout: 200mV at 150mA
  • 3% Accuracy Over Load/Line/Temperature
  • Available in Dual-Level, Fixed Output Voltages from 1.5V to 4.2V Using Innovative Factory EPROM Programming
  • Available in an Adjustable Version from 1.22V to 5.25V or a Dual-Level Output Version
  • VSET Pin Toggles Output Voltage Between Two Factory-Programmed Voltage Levels
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2mm × 2mm SON-6) Package Options
  • APPLICATIONS
    • TI MSP430 Attach Applications
    • Power Rails with Programming Mode
    • Dual Voltage Levels for Power-Saving Mode
    • Wireless Handsets, Smartphones, PDAs, MP3 Players, and Other Battery-Operated Handheld Products

All other trademarks are the property of their respective owners

TPS781 的说明

The TPS781 family of low-dropout (LDO) regulators offer the benefits of ultralow power (IQ = 1µA), miniaturized packaging (2×2 SON-6), and selectable dual-level output voltage levels. An adjustable version is also available, but does not have the capability to shift voltage levels.

The VSET pin allows the end user to switch between two voltage levels on-the-fly through a microprocessor-compatible input. This LDO is designed specifically for battery-powered applications where dual-level voltages are needed. With ultralow IQ (1µA), microprocessors, memory cards, and smoke detectors are ideal applications for this device.

The ultralow-power and selectable dual-level output voltages allow designers to customize power consumption for specific applications. Designers can now shift to a lower voltage level in a battery-powered design when the microprocessor is in sleep mode, further reducing overall system power consumption. The two voltage levels are preset at the factory through a unique architecture using an EPROM. The EPROM technique allows for numerous output voltage options between VSET low (1.5V to 4.2V) and VSET high (2.0V to 3.0V) in the fixed output version only. See the table in this data sheet or consult with your local factory representative for exact voltage options and ordering information; minimum order quantities may apply.

The TPS781 series are designed to be compatible with the TI MSP430 and other similar products. The enable pin is compatible with standard CMOS logic. This LDO is stable with any output capacitor greater than 1.0µF. Therefore, implementations of this device require minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS781 series IQ (1µA) also come with thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = -40°C to +125°C. For high-performance applications requiring a dual-level voltage option, consider the TPS780 series, with an IQ of 500nA and dynamic voltage scaling.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPS78101DDCT 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 250 | SMALL T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息