封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -55 to 150 |
包装数量 | 包装 250 | SMALL T&R |
TPS76901-EP 的特性
- 100-mA Low-Dropout Regulator
- Available in Adjustable Versions
- Only 335-µA Quiescent Current With 100 mA
at 150°C - 1-µA Quiescent Current in Standby Mode
- Dropout Voltage Typically 71 mV at 100 mA
- Over Current Limitation
- APPLICATIONS
- Down-Hole Drilling
- High Temperature Environments
- APPLICATIONS
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Extreme (–55°C/150°C) Temperature Range(1)
- Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- Texas Instruments high temperature products utilize
highly optimized silicon (die) solutions with design and
process enhancements to maximize performance over
extended temperatures.
TPS76901-EP 的说明
The TPS76901 low-dropout (LDO) voltage regulator offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. The TPS76901 is ideal for micropower operations and where board space is at a premium.
A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 µA maximum) and is stable over the entire range of output load current (0 mA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.
The TPS76901 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA, typical at TJ = 25°C. The TPS76901 is a variable version programmable over the range of 1.2 V to 4.5 V.