封装信息
封装 | 引脚 SOT-223 (DCQ) | 6 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,500 | LARGE T&R |
TPS732-Q1 的特性
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results
- Device Temperature Grade 0: –40°C to 150°C
Ambient Operating Temperature Range - Device HBM Classification Level 2
- Device CDM Classification Level C4B
- Device MM Classification Level M2
- Device Temperature Grade 0: –40°C to 150°C
- Stable With No Output Capacitor or Any Value or
Type of Capacitor - Input Voltage Range: 1.7 V to 5.5 V
- Ultra-Low Dropout Voltage: 40-mV Typical at
250 mA - Excellent Load Transient Response—With or
Without Optional Output Capacitor - New NMOS Topology Provides Low Reverse
Leakage Current - Low Noise: 30-µVRMS Typical (10 kHz to 100 kHz)
- 0.5% Initial Accuracy
- 1% Overall Accuracy (Line, Load, and
Temperature) - Less Than 1-µA Maximum IQ in Shutdown Mode
- Thermal Shutdown and Specified Minimum and
Maximum Current Limit Protection - Available in Multiple Output Voltage Versions
- Fixed Outputs of 1.2 V, 1.5 V, 1.6 V, 1.8 V,
2.5 V, 3 V, 3.3 V, and 5 V - Adjustable Outputs From 1.2 V to 5.5 V
- Custom Outputs Available
- Fixed Outputs of 1.2 V, 1.5 V, 1.6 V, 1.8 V,
TPS732-Q1 的说明
The TPS732-Q1 family of low-dropout (LDO) voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. The topology also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.
The TPS732-Q1 family of devices uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The extremely low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.