TPS72501DCQ image

TPS72501DCQ 最晚可采购期限

具有使能和复位功能的 1A、超低压降稳压器

open-in-new 查看替代产品

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPS72501DCQR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,500 | LARGE T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 NIPDAU
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 SOT-223 (DCQ) | 6
工作温度范围 (°C) -40 to 125
包装数量 | 包装 78 | TUBE

TPS725 的特性

  • 1-A Output Current
  • Available in 1.5-V, 1.6-V, 1.8-V, 2.5-V Fixed-Output
    and Adjustable Versions
    (1.2-V to 5.5-V)
  • Input Voltage Down to 1.8 V
  • Low 170-mV Dropout Voltage at 1 A (TPS72525)
  • Stable With Any Type/Value Output Capacitor
  • Integrated Supervisor (SVS) With 50-ms
    RESET Delay Time
  • Low 210-µA Ground Current at Full Load (TPS72525)
  • Less than 1-µA Standby Current
  • ±2% Output Voltage Tolerance Over Line, Load, and Temperature
    (-40°C to 125°C)
  • Integrated UVLO
  • Thermal and Overcurrent Protection
  • 5-Lead SOT223-5 or DDPAK and 8-Pin SOP (TPS72501 only)
    Surface Mount Package
  • APPLICATIONS
    • PCI Cards
    • Modem Banks
    • Telecom Boards
    • DSP, FPGA, and Microprocessor Power Supplies
    • Portable, Battery-Powered Applications

TPS725 的说明

The TPS725xx family of 1-A low-dropout (LDO) linear regulators has fixed voltage options available that are commonly used to power the latest DSPs, FPGAs, and microcontrollers. An adjustable option ranging from 1.22 V to 5.5 V is also available. The integrated supervisory circuitry provides an active low RESET signal when the output falls out of regulation. The no capacitor/any capacitor feature allows the customer to tailor output transient performance as needed. Therefore, compared to other regulators capable of providing the same output current, this family of regulators can provide a stand-alone power supply solution or a post regulator for a switch mode power supply.

These regulators are ideal for higher current applications. The family operates over a wide range of input voltages (1.8 V to 6 V) and has very low dropout (170 mV at 1-A).

Ground current is typically 210 µA at full load and drops to less than 80 µA at no load. Standby current is less than 1 µA.

Each regulator option is available in either a SOT223-5, D (TPS72501 only), or DDPAK package. With a low input voltage and properly heatsinked package, the regulator dissipates more power and achieves higher efficiencies than similar regulators requiring 2.5 V or more minimum input voltage and higher quiescent currents. These features make it a viable power supply solution for portable, battery-powered equipment.

Although an output capacitor is not required for stability, transient response and output noise are improved with a 10-µF output capacitor.

Unlike some regulators that have a minimum current requirement, the TPS725 family is stable with no output load current. The low noise capability of this family, coupled with its high current operation and ease of power dissipation, make it ideal for telecom boards, modem banks, and other noise-sensitive applications.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPS72501DCQR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,500 | LARGE T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息