封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
TPS723-Q1 的特性
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C4B
- Ultralow Noise: 60 µVRMS Typical
- High PSRR: 65 dB Typical at 1kHz
- Low Dropout Voltage:
280 mV Typical at 200 mA, 2.5 V - Available in –2.5 V and Adjustable
(–1.2 V to –10 V) Versions - Stable With a 2.2-µF Ceramic Output Capacitor
- Less Than 2-µA Typical Quiescent Current in Shutdown Mode
- 2% Overall Accuracy
(Line, Load, Temperature) - Thermal and Overcurrent Protection
- SOT23-5 (DBV) Package
- Operating Junction Temperature Range:
–40°C to 125°C
TPS723-Q1 的说明
The TPS723xx-Q1 family of low-dropout (LDO) negative voltage regulators offers an ideal combination of features to support low-noise applications. This device is capable of operating with input voltages from –10 V to –2.7 V. The TPS72325-Q1 regulator is stable with small, low-cost ceramic capacitors, and includes enable (EN) and noise-reduction (NR) functions. Internal detection and shutdown logic provide thermal short-circuit and overcurrent protection. High PSRR (65 dB at 1 kHz) and low noise (60 µVRMS) make the TPS723xx-Q1 ideal for low-noise applications.
The TPS723xx-Q1 uses a precision voltage reference to achieve 2% overall accuracy over load, line, and temperature variations. Available in a small SOT23-5 package, the TPS723xx-Q1 specification covers the full temperature range of –40°C to 125°C.