TPS72009YZUT image

TPS72009YZUT 正在供货

具有使能功能的 350mA、低输入电压 (1.1V)、高 PSRR、低 IQ、低压降稳压器

正在供货 custom-reels 定制 可提供定制卷带

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPS72009YZUR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 3,000 | LARGE T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 SNAGCU
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 DSBGA (YZU) | 5
工作温度范围 (°C) -40 to 125
包装数量 | 包装 250 | SMALL T&R

TPS720 的特性

  • 350-mA High-Performance LDO
  • Low Quiescent Current: 38 µA
  • Excellent Load Transient Response:
    ±15 mV for ILOAD = 0 mA to 350 mA in 1 µs
  • Excellent Line Transient Response:
    ΔVOUT = ±2 mV for ΔVBIAS = ±600 mV in 1 µs
    ΔVOUT = ±200 µV for ΔVIN = ±400 mV in 1 µs
  • Low Noise: 48 µVRMS (10 Hz to 100 kHz)
  • 80 dB VIN PSRR (10 Hz to 10 kHz)
  • 70 dB VBIAS PSRR (10 Hz to 10 kHz)
  • Fast Start-Up Time: 140 µs
  • Built-In Soft-Start With Monotonic VOUT Rise and Start-Up Current Limited to 100 mA + ILOAD
  • Overcurrent and Thermal Protection
  • Low Dropout: 110 mV at ILOAD = 350 mA
  • Stable with 2.2-µF Output Capacitor
  • Available in 1.33 mm × 0.96 mm DSBGA-5 and 2 mm × 2 mm SON-6 Packages

TPS720 的说明

The TPS720 family of dual rail, low-dropout linear regulators (LDOs) offers outstanding ac performance (PSRR, load and line transient response), while consuming a very low quiescent current of 38 µA.

The VBIAS rail that powers the control circuit of the LDO draws very low current (on the order of the quiescent current of the LDO) and can be connected to any power supply that is equal to or greater than 1.4 V above the output voltage. The main power path is through VIN, which can be a lower voltage than VBIAS; it can be as low as VOUT + VDO, increasing the efficiency of the solution in many power-sensitive applications. For example, VIN can be an output of a high-efficiency, DC-DC step-down regulator.

The TPS720 supports a novel feature in which the output of the LDO regulates under light loads when the IN pin is left floating. The light-load drive current is sourced from VBIAS under this condition. This feature is particularly useful in power-saving applications where the DC-DC converter connected to the IN pin is disabled but the LDO is still required to regulate the voltage to a light load.

The TPS720 is stable with ceramic capacitors and uses an advanced BICMOS fabrication process that yields a dropout of 110 mV at a 350-mA output load. The TPS720 has the unique feature of providing a monotonic VOUT rise (overshoot limited to 3%) with VIN inrush current limited to 100 mA + ILOAD with an output capacitor of 2.2 µF.

The TPS720 uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over load, line, process, and temperature extremes. An ultra-small DSBGA package makes the TPS720 ideal for handheld applications. The TPS720 is also available in a SON-8 package. This family of devices is fully specified over the temperature range of
TJ = –40°C to 125°C.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPS72009YZUR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 3,000 | LARGE T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息