封装信息
封装 | 引脚 HTSSOP (PWP) | 24 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,000 | LARGE T&R |
TPS65100-Q1 的特性
- Qualified for Automotive Applications
- AEC-Q100 Qualified With
the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C5
- Input Voltage Range: 2.7-V to 5.8-V
- VO1 Boost Converter
- Up to 15 V Output Voltage
- Virtual Synchronous Converter Topology
- < 1% Output Voltage Accuracy
- 1.6-MHz Fixed Switching Frequency
- 2.3-A Switch Current Limit
- VO2 Negative
Regulated Charge Pump
- Down to -12 V / 20 mA
- VO3 Positive
Regulated Charge Pump
- Up to 30 V / 20 mA
- Three Independently Adjustable Outputs
- Integrated VCOM Buffer
- Auxiliary 3.3-V Linear Regulator Controller
- Internal Soft Start
- Internal Power-On Sequencing
- Protection Features
- Short-Circuit Detection of all Outputs
- Overvoltage Protection of all Outputs
- Thermal Shutdown
- Available in TSSOP-24 PowerPAD™ Package
TPS65100-Q1 的说明
The TPS65100-Q1 device offers a compact and small power supply solution that provides all three voltages required by thin-film transistor (TFT) LCD displays. The auxiliary linear regulator controller can be used to generate a 3.3-V logic power rail for systems powered by a 5-V supply rail only.
The main output, VO1, is a 1.6-MHz fixed-frequency PWM boost converter that provides the source-drive voltage for the LCD display. The TPS65100-Q1 has a typical switch current limit of 2.3 A. A fully integrated adjustable charge pump doubler-tripler provides the positive LCD gate-drive voltage. An externally adjustable negative charge pump provides the negative gate-drive voltage.
The TPS65100-Q1 has an integrated VCOM buffer to power the LCD backplane. For LCD panels powered by 5 V only, the TPS65100-Q1 device has a linear regulator controller using an external transistor to provide a regulated 3.3-V output for the digital circuits. For maximum safety, the TPS65100-Q1 device goes into shutdown as soon as one of the outputs is out of regulation. The device can be enabled again by toggling the input or the enable (EN) pin to GND.