封装信息
封装 | 引脚 VQFN (RSM) | 32 |
工作温度范围 (°C) |
包装数量 | 包装 3,000 | LARGE T&R |
TPS65050 的特性
- Up To 95% Efficiency
- Output Current for DC-DC Converters:
- TPS65050, TPS65054: 2 × 0.6 A
- TPS65051, TPS65052 and TPS65056: DCDC1 = 1 A; DCDC2 = 0.6 A
- Output Voltages for DC-DC Converters
- Externally Adjustable and Fixed Versions Available
- Digital Voltage Selection for the DCDC2
- VI Range for DC-DC Converters
From 2.5 V to 6 V - 2.25-MHz Fixed-Frequency Operation
- Power Save Mode at Light Load Current
- 180° Out-of-Phase Operation
- Output Voltage Accuracy in PWM Mode ±1%
- Total Typical 32-μA Quiescent Current for Both DC-DC Converters
- 100% Duty Cycle for Lowest Dropout
- Two General-Purpose 400-mA, High PSRR LDOs
- Two General-Purpose 200-mA, High PSRR LDOs
- VI range for LDOs From 1.5 V to 6.5 V
- Digital Voltage Selection for the LDOs
All trademarks are the property of their respective owners.
TPS65050 的说明
The TPS6505x family of devices are integrated power-management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS6505x devices provide two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications, the devices can be forced into fixed-frequency PWM mode by pulling the MODE pin high. The TPS6505x devices also integrate two 400-mA LDO and two 200-mA LDO voltage regulators. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the main battery.
For all available packages, see the orderable addendum at the end of the data sheet.