封装信息
封装 | 引脚 VQFN (RHB) | 32 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 250 | SMALL T&R |
TPS650241 的特性
- 1.6-A, 1.0-A, or 0.8-A, 97% Efficient Step-Down Converter for System Voltage
(VDCDC1)
- 3.3 V or 2.80 V or Adjustable
- 1.6-A, 1.0-A, or 0.8-A, up to 95% Efficient Step-Down Converter for Memory Voltage
(VDCDC2)
- 1.8 V or 2.5 V or Adjustable
- 0.8-A, 90% Efficient Step-Down Converter for Processor Core (VDCDC3)
- Two Selectable Voltages for VDCDC3
- TPS650240:
- DEFDCDC3 = LOW: VO = 1.0 V
- DEFDCDC3 = HIGH: VO = 1.3 V
- TPS650241:
- DEFDCDC3 = LOW: VO = 0.9 V
- DEFDCDC3 = HIGH: VO= 1.375 V
- TPS650242:
- DEFDCDC3 = LOW: VO = 1.0 V
- DEFDCDC3 = HIGH: VO = 1.5 V
- TPS650243:
- DEFDCDC3 = LOW: VO = 1.0 V
- DEFDCDC3 = HIGH: VO = 1.2 V
- TPS650244:
- DEFDCDC3 = LOW: VO = 1.55 V
- DEFDCDC3 = HIGH: VO = 1.6 V
- TPS650245:
- DEFDCDC3 = LOW: VO = 0.9 V
- DEFDCDC3 = HIGH: VO = 1.1 V
- TPS650240:
- 30-mA LDO for Vdd_alive
- 2 × 200-mA General-Purpose LDOs (LDO1 and LDO2)
- Dynamic Voltage Management for Processor Core
- LDO1 and LDO2 Voltage Externally Adjustable
- Separate Enable Pins for Inductive Converters
- 2.25-MHz Switching Frequency
- 85-μA Quiescent Current
- Thermal Shutdown Protection
All trademarks are the property of their respective owners.
TPS650241 的说明
The TPS65024x devices are integrated power management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65024x provide three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. All three step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The converters can be forced into fixed-frequency PWM mode by pulling the MODE pin high.