封装信息
封装 | 引脚 WQFN (RTE) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 250 | SMALL T&R |
TPS650003 的特性
- Step-Down Converters:
- VIN Range From 2.3 V to 6 V
- Spread Spectrum Clock (SSC) Generation for
Reduced EMI - 2.25-MHz Fixed Frequency Operation
- 600-mA or 1-A (TPS650061) Output Current
- Low Dropouts (LDOs):
- VIN Range From 1.6 V to 6 V
- Adjustable Output Voltage
- Up to 300-mA Output Current
- Separate Power Inputs and Enables
- Supply Voltage Supervisor (TPS65001)
- Manual Reset Input for Push Button
- Adjustable Reset Time
- Adjustable Reset Voltage
- 3-mm × 3-mm 16-Pin WQFN (TPS65000)
- 3-mm × 3-mm 20-Pin WQFN (TPS65001)
- APPLICATIONS
- Points-of-Load
- Embedded Processor Power
- Cell Phones
- Smart Phones
- PDAs
- Pocket PCs
- Portable Media Players
All other trademarks are the property of their respective owners
TPS650003 的说明
The TPS6500xx devices are single-chip power management (PWM) ICs for portable applications. Both devices combine a single step-down converter with two low-dropout (LDO) regulators. The step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM through a pin. The step-down converter is small because of its small inductor and capacitors. The step-down converter has power good status output for sequencing. The LDOs can supply 300 mA and operate with an input voltage range from 1.6 V to 6 V. A step-down converter or main battery can power the LDOs directly. The step-down converter and the LDOs have separate voltage inputs that enable maximum design and sequencing flexibility.
The TPS65001 extends functionality by adding a supply voltage supervisor (SVS). To maximize the flexibility of the SVS, the reset voltage is set with two external resistors and the reset time is set by a small external capacitor. For external control, the SVS can use its active-low manual reset input to connect to a push button.
The TPS65000 is available in a 16-pin leadless package (3 mm × 3 mm QFN). The TPS65001 is available in a 20-pin leadless package (3 mm × 3 mm QFN).