封装信息
封装 | 引脚 VSON (DRC) | 10 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
TPS63000-Q1 的特性
- Qualified for Automotive Applications
- Up to 96% Efficiency
- 1200-mA Output Current at 3.3 V in Step Down
Mode (VIN = 3.6 V to 5.5 V) - Up to 800-mA Output Current at 3.3 V in Boost
Mode (VIN > 2.4 V) - Automatic Transition between Step Down and Boost Mode
- Device Quiescent Current Less Than 50 µA
- Input Voltage Range: 1.8 V to 5.5 V
- Adjustable Output Voltage From 1.2 V to 5.5 V
- Power Save Mode for Improved Efficiency at
Low Output Power - Forced Fixed Frequency Operation and
Synchronization Possible - Load Disconnect During Shutdown
- Over-Temperature Protection
- Available in Small 3 mm × 3 mm, QFN-10 Package
- APPLICATIONS
- All Two-Cell and Three-Cell Alkaline,
NiCd or NiMH or Single-Cell Li Battery
Powered Products - Portable Audio Players
- PDAs
- Cellular Phones
- Personal Medical Products
- White LEDs
- All Two-Cell and Three-Cell Alkaline,
PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
TPS63000-Q1 的说明
The TPS63000 devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-Ion or Li-Polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters Power Save mode to maintain high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 1800 mA. The output voltage is programmable using an external resistor divider. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 10-pin QFN PowerPAD package measuring 3 mm × 3 mm (DRC).