封装信息
封装 | 引脚 VSON (DRC) | 10 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
TPS62400-Q1 的特性
- Qualified for automotive applications
- AEC-Q100 qualified with
the following results:
- Device temperature grade 1: –40°C to 125°C operating junction temperature range
- Device HBM ESD classification level H2
- Device CDM ESD classification level C4B
- High efficiency—up to 95%
- VIN Range from 2.5 V to 6 V
- 2.25-MHz Fixed-frequency operation
- Output current 400 mA and 600 mA
- Adjustable output voltage from 0.6 V to VIN
- Pin selectable output voltage supports simple dynamic voltage scaling
- EasyScale™ optional one-pin serial interface
- Power-save mode at light load currents
- 180° Out-of-phase operation
- Output-voltage accuracy in PWM mode ±1%
- Typical 32-µA quiescent current for both converters
- 100% Duty cycle for lowest dropout
TPS62400-Q1 的说明
The TPS6240x-Q1 family of devices are synchronous dual step-down DC-DC converters optimized for battery-powered portable applications and automotive systems. They provide two independent output voltage rails powered by rechargeable batteries or standard 3.3-V or 5-V voltage rail.
The EasyScale™ serial interface allows output-voltages
modification during operation. The fixed-output-voltage versions, TPS62402-Q1,
TPS62404-Q1, and TPS62405-Q1 support one-pin-controlled simple dynamic voltage scaling for
low-power processors.
The TPS6240x-Q1 operates at 2.25-MHz fixed switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load-current range. For low-noise applications, one can force the devices into fixed-frequency PWM mode by pulling the MODE/DATA pin high. The shutdown mode reduces the current consumption to 1.2-µA, typical. The devices allow the use of small inductors and capacitors to achieve a small solution size.