6-pin (DRY) package image

TPS622310DRYR 正在供货

采用 1x1.5 SON 封装、具有 DCS-Control 的 2MHz 超小型降压转换器

正在供货 custom-reels 定制 可提供定制卷带
open-in-new 查看替代产品

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPS622310DRYT 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 250 | SMALL T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 NIPDAUAG
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 USON (DRY) | 6
工作温度范围 (°C) -40 to 125
包装数量 | 包装 5,000 | LARGE T&R

TPS62230 的特性

  • 2 MHz / 3 MHz Switching Frequency
  • Up to 94% Efficiency
  • Output Peak Current up to 500 mA
  • Operating Junction Temperature of –40°C to 125°C
  • High PSRR (up to 90 dB)
  • Small External Output Filter Components 1 µH and 4.7 µF
  • VIN range from 2.05 V to 6 V
  • Optimized Power-Save Mode for Low Output Ripple Voltage
  • Forced PWM Mode Operation
  • Typ. 22-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Small 1-mm × 1.5-mm × 0.6-mm USON Package
  • 12-mm2 Minimum Solution Size
  • Supports 0.6-mm Maximum Solution Height
  • APPLICATIONS
    • LDO Replacement
    • Portable Audio, Portable Media
    • Low Power Wireless
    • Low Power DSP Core Supply
    • Digital Cameras

All other trademarks are the property of their respective owners

TPS62230 的说明

The TPS6223x device family is a high-frequency, synchronous, step-down DC – DC converter optimized for battery powered portable applications. It supports up to 500-mA output current and allows the use of tiny and low-cost chip inductors and capacitors.

With a wide input voltage range of 2.05 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range. The minimum input voltage of 2.05 V allows as well the operation from Li-primary or two alkaline batteries. Different fixed output voltage versions are available from 1.0 V to 3.3 V.

The TPS6223x series features switch frequency up to 3.8 MHz. At medium to heavy loads, the converter operates in pulse width modulation (PWM) mode and automatically enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

Because of its excellent power supply rejection ratio (PSRR) and AC load regulation performance, the device is also suitable to replace linear regulators to obtain better power conversion efficiency.

The power-save mode in TPS6223x reduces the quiescent current consumption down to 22 µA during light load operation. It is optimized to achieve very low output voltage ripple even with small external component and features excellent AC load regulation.

For very noise-sensitive applications, the device can be forced to PWM mode operation over the entire load range by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6223x operates over a junction temperature range of –40°C to 125°C. It is available in a 1 mm × 1.5 mm × 0.6 mm 6-pin SON package.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

TPS622310DRYT 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 250 | SMALL T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息