封装信息
封装 | 引脚 TSSOP (DBT) | 30 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 60 | TUBE |
TPS5602 的特性
- Independent Dual Channels
- Hysteretic Control for Fast Transient Response
- 4.5-V to 25-V Input Voltage Range
- Adjustable Output Voltage Down to 1.2 V
- Synchronous Rectifier Enables Efficiencies of >95%
- Minimized External Component Count
- Separate Standby Control and Over Current Protection
- Low Supply Current...0.8 mA Typ
- 30-Pin TSSOP
- Low Standby Current (1-uA maximum)
- EVM Available (TPS5602EVM-121)
TPS5602 的说明
The TPS5602 is a dual-channel synchronous buck switch-mode power supply controller featuring very fast feedback control and minimized component count. By using the hysteretic control method, it is ideal for high-transient current applications, such as 'C6000 and multiple 'C54x DSPs. The TPS5602 is designed specifically for DSP applications that require high efficiency. Since both channels are independent, the up and down power sequencing can be easily achieved by properly setting the standby pins. The wide input voltage and adjustable output voltage make the TPS5602 suitable for many applications.