封装信息
封装 | 引脚 HTSSOP (PWP) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 90 | TUBE |
TPS40061 的特性
- Operating Input Voltage 10 V to 55 V
- Input Voltage Feed-Forward Compensation
- < 1% Internal 0.7-V Reference
- Programmable Fixed-Frequency, Up to 1-MHz
Voltage Mode Controller - Internal Gate Drive Outputs for High-Side P-Channel
and Synchronous N-Channel MOSFETs - 16-Pin PowerPAD Package (θJC = 2°C/W)
- Thermal Shutdown
- Externally Synchronizable
- Programmable High-Side Sense Short Circuit Protection
- Programmable Closed-Loop Soft-Start
- TPS40060 Source Only/TPS40061 Source/Sink
PowerPAD is a trademark of Texas Instruments.
TPS40061 的说明
The TPS40060 and TPS40061 are high-voltage, wide input (10 V to 55 V) synchronous, step-down converters.
This family of devices offers design flexibility with a variety of user programmable functions, including; soft-start, UVLO, operating frequency, voltage feed-forward, high-side current limit, and loop compensation. These devices are also synchronizable to an external supply.
The TPS40060 and TPS40061 incorporate MOSFET gate drivers for external P-channel high-side and N-channel synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction.