封装信息
封装 | 引脚 SOT-23 (DBV) | 6 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 3,000 | LARGE T&R |
TPS3806 的特性
- Dual Voltage Detector With Adjustable Hysteresis 3.3-V/Adjustable and 2-V/Adjustable
- Assured Reset at VDD = 0.8 V
- Supply Current: 3 µA Typical at VDD = 3.3 V
- Independent Open-Drain Reset Outputs
- Temperature Range ...40°C to 85°C
- 6-Pin SOT-23 Package
TPS3806 的说明
The TPS3806 integrates two independent voltage detectors for battery voltage monitoring. During power-on, RESET\ and RSTSENSE\ are asserted when supply voltage VDD or the voltage at LSENSE input become higher than 0.8 V. Thereafter, the supervisory circuit monitors V DD and LSENSE, keeping RESET\ and RSTSENSE\ active as long as VDD and LSENSE remain below the threshold voltage VIT. As soon as VDD or LSENSE rise above the threshold voltage VIT, RESET\ or RSTSENSE\ is deasserted, respectively. The TPS3806 device has a fixed-sense threshold voltage VIT set by an internal voltage divider at VDD and an adjustable second-LSENSE input. In addition, an upper voltage threshold can be set at HSENSE to allow a wide adjustable hysteresis window.
The devices are available in a 6-pin SOT-23 package. The TPS3806 device is characterized for operation over a temperature range of 40°C to 85°C.