封装信息
封装 | 引脚 SOT-23 (DBV) | 6 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
TPS2513A 的特性
- Supports USB DCP shorting D+ line
to
D– line per USB battery charging specification, revision 1.2 (BC1.2) - Supports shorted mode (shorting D+ line to D– line) per Chinese Telecommunication Industry Standard YD/T 1591-2009
- Supports USB DCP applying
2.7 V on D+ Line and 2 V on D- line (or USB DCP applying
2 V on D+ line and 2.7 V on D– line) (TPS2513, TPS2514) - Supports USB DCP applying 2.7 V on D+ line and 2.7 V on D- line (TPS2513A, TPS2514A)
- Supports USB DCP applying 1.2 V on
D+ and D– Lines - Automatically Switch D+ and D– Lines Connections for an Attached Device
- Dual USB Port Controller
(TPS2513, TPS2513A) - Single USB port controller
(TPS2514, TPS2514A) - Operating range: 4.5 V to 5.5 V
- Available in SOT23-6 package
TPS2513A 的说明
The TPS251xx devices are USB dedicated charging port (DCP) controllers. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes: